SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This device is a 70mA surface mount Schottky barrier diode in a SOT23 package, which offers low forward voltage drop and fastswitching capability, designed with PN junction guard ring for transient and ESD protection.
@ IF (A) | 1 |
---|---|
@ VR (V) | 50 |
Capacitance CTOT Typ (pF) | 2 |
Configuration | Dual |
Forward Continuous Current IFM (mA) | N/A |
Forward VoltageDrop VF(V) | 0.41 |
Maximum ReverseCurrent IR (µA) | 100 |
Peak RepetitiveReverse VoltageVRRM (V) | 70 |
Compliance (Only Automotive supports PPAP) | Yes |
AEC Qualified | Yes |