Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
Back to Schottky (Less than .5A)

BAS70DW-05Q

SURFACE MOUNT SCHOTTKY BARRIER DIODE ARRAYS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Automotive
Configuration Dual-Dual, Com. Cath
Power Rating(mW) 200 mW
Peak RepetitiveReverse VoltageVRRM (V) 70 V
Forward Continuous Current IFM (mA) 70 mA
Forward VoltageDrop VF(V) 0.41
@ IF(mA) 1 mA
Maximum ReverseCurrent IR (µA) 0.1 µA
@ VR (V) 50 V
Capacitance CTOT Typ (pF) 2 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf