1A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
@ TerminalTemperature TT (ºC) | 25 ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Peak ForwardSurge CurrentIFSM(A) | 5.5 A |
Forward VoltageDrop VF(V) | 0.6 V |
@ IF (A) | 1.5 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 30 V |
Reverse RecoveryTime trr (ns) | 12 ns |
TotalCapacitance CT (pF) | 25 pF |