60V SELF-PROTECTED LOW-SIDE INTELLIFET MOSFET SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Self-protected low side MOSFET. Monolithic over temperature, over current, over voltage (active clamp) and ESD protected logic level power MOSFET intended as a general purpose switch.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Polarity | N |
TAB | Drain |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.4 |
PD (W) | 2.5 |
RDS(ON) Max @VIN (5V) (mΩ) | 675 |
RDS(ON) Max @ VIN (10V) (mΩ) | 550 |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 550 |
TJ (°C) | 150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2676 | 2024-03-08 | 2024-06-07 | Qualification of Additional Diodes Internal Assembly & Test Site (SAT) |