Diodes Incorporated — Analog and discrete power solutions
Back to IntelliFET® Low-Side Power Switches

BSP75N-13

60V Self-Protected Low-Side IntelliFET MOSFET Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The BSP75N-13 is a self-protected, low-side IntelliFET® MOSFET. It features monolithic overtemperature, overcurrent, overvoltage (active clamp), and ESD protected logic-level functionality. It is intended as a general-purpose switch.

Feature(s)

  • Short-Circuit Protection with Auto Restart
  • Overvoltage Protection (Active Clamp)
  • Thermal Shutdown with Auto Restart
  • Overcurrent Protection
  • Input Protection (ESD)
  • Load-Dump Protection (Actively Protects Load)
  • Logic-Level Input
  • High Continuous Current Rating
  • Lead-Free Finish; RoHS Compliant (Note 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Especially suited for loads with high inrush current, such as lamps and motors
  • All types of resistive, inductive, and capacitive loads in switching applications
  • µC compatible power switches for 12V and 24V DC applications
  • Replaces electromechanical relays and discrete circuits
  • Linear mode capabilities—current-limiting protection circuitry is designed to deactivate at low VDS to not compromise the load current during normal operation. Maximum DC operating current is therefore determined by thermal capability of the package/board combination rather than by protection circuitry, which does not compromise the product’s ability to self-protect at low VDS.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Polarity N
TAB Source
BVDSS (V) 60
ID VIN = 5V (A) 1.1
PD (W) 1.5
RDS(ON) Max @VIN (5V) (mΩ) 675
RDS(ON) Max @ VIN (10V) (mΩ) 550
VDS(SC) VIN = 5V (V) 36
EAS (mJ) 550
TJ (°C) 150

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf