Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Data Line Protection

D1213A-01SO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

LOW CAPACITANCE UNI-DIRECTIONAL TVS

Application(s)

ESD Protection

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 5
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.85 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC