0.4W SURFACE MOUNT PRECISION ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 400 |
Nom VZ (V) | 7.44 |
@ IZT (mA) | 5 mA |
Tol V (Typ) (%) | 2.15 % |
IR (µA) | 0.5 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2582 | 2022-05-17 | 2022-08-17 | Qualified Additional Bill of Material (BOM) – Lead Frame Raw Material (C19400 XSH) |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |