Diodes Incorporated
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT563.png
Back to Data Line Protection

D5V0F4U6V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

  • Case: SOT563
  • Case Material: Molded Plastic, “Green” Molding Compound. UL Flammability Classification Rating 94V-0
  • Moisture Sensitivity: Level 1 per J-STD-020
  • Terminals: Matte Tin Finish Annealed over Copper Leadframe (Lead-Free Plating) Solderable per MIL-STD-202, Method 208
  • Weight: 0.003 grams (Approximate)

Feature(s)

  • IEC 61000-4-2 (ESD): Air – ±15kV, Contact – ±8kV
  • 4 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.5pF Typical
  • Typically Used at High Speed Ports such as USB 2.0, IEEE1394, Serial ATA, DVI, HDMI, PCI
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Application(s)

  • Mobile phones
  • Computers
  • Peripheral

 

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 3
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.5 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 16 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf