Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Data Line Protection

D5V0L2B3SO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

LOW CAPACITANCE BIDIRECTIONAL TVS DIODES

Application(s)

  • ESD Protection
  • Product Specifications

    Product Parameters

    Compliance (Only Automotive supports PPAP) Standard
    Maximum Peak Pulse Current IPP @ 8x20µs Max 6
    AEC Qualified Yes
    Configuration Dual (Bi-Directional)
    Channel Input CapacitanceCT Typ (pF) 15 pF
    Reverse Standoff Voltage VRWM(V) 5 V
    Breakdown VoltageVBR Min(V) 6 V
    Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
    Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 12 V
    VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
    Source for Select Discrete Products