4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The D60V0L4B10LP is a high-performance device suitable for protecting four high speed I/Os. These devices are assembled in UDFN2510-10 and U-DFN2510-10 (Type CJ) packages. They have high ESD surge capability and low capacitance.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Quad (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 10 pF |
Reverse Standoff Voltage VRWM(V) | 60 V |
Breakdown VoltageVBR Min(V) | 65 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 100 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 125 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 8 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2369 | 2019-01-29 | 2019-04-29 | Qualification of JCET as an Additional Assembly & Test Site for Select Discrete TVS Products in DFN2510 Package |