Diodes Incorporated
Back to Data Line Protection

DBLC05CI

ULTRA-LOW CAPACITANCE BIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DBLC05CI is an ultra-low capacitance, bidirectional, electrostatic discharge (ESD) protection diode in a small surface-mounted device (SMD) plastic package designed to protect one data line from damage caused by ESD.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±27kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Ethernet – 10/100/1000 base T
  • Handheld wireless systems
  • USB interfaces

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 0.6 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 20.6 V
VESD IEC61000-4-2 Contact Discharge(kV) 27 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf