Complementary, 50V, 0.1A, SOT563
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
DCX100NS is best suited for applications where the load needs to be turned on and off using control circuits like micro-controllers, comparators etc. particularly at a point of load. It features a discrete PNP pass transistor which can support continuous maximum current up to 100 mA. It also contains an NPN transistor which can be used as a control switch and can also be biased using higher supply. The component devices can be used as part of a circuit or as stand alone discrete devices.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Category | R1≠R2, R3=R4 |
Compliance(Only Automotive supports PPAP) | Standard |
IC Max (mA) | 100 |
Maximum OutputCurrent ICM | 100 |
MaximumPD | 150 |
PD (mW) | 150 |
Polarity | NPN + PNP |
Product Type | NPN + PNP |
AEC Qualified | Yes |
R1 Bias Resistor(kΩ) | 1, 10 |
R1 Typ (kΩ) | 1, 10 |
R2 Bias Resistor(kΩ) | 10 |
R2 Typ (kΩ) | 10 |
Series | R1?R2, R3=R4 |
VCEO | 50 |
VCEO (V) | 50 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |