Dual NPN, 50V, 0.1A, SOT363
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Category | R1≠R2 |
Compliance(Only Automotive supports PPAP) | Standard |
IC Max (mA) | 100 |
Maximum OutputCurrent ICM | 100 |
MaximumPD | 200 |
PD (mW) | 200 |
Polarity | NPN + NPN |
Product Type | NPN + NPN |
AEC Qualified | Yes |
R1 Bias Resistor(kΩ) | 0.47 |
R1 Typ (kΩ) | 0.47 |
R2 Bias Resistor(kΩ) | 10 |
R2 Typ (kΩ) | 10 |
Series | R1?R2 |
VCEO | 50 |
VCEO (V) | 50 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |