Application(s)
******************************************************************************************************************************************
Note: The following SPICE model is for the transistor element.
When applying this SPICE model to your circuit simulation be certain
to add R1 and/or R2 values per the table found on sheet 1 of the data
sheet. Allow +/- 30% resistance tolerance and +/- 20% for R2/R1 ratio
tolerance.
*SRC=DDC143TH;DI_DDC143TH;BJTs NPN; Si; 50.0V 0.150A 200MHz Diodes Inc. PBTs
.MODEL DI_DDC143TH NPN (IS=16.8f NF=1.00 BF=766 VAF=127
+ IKF=91.1m ISE=3.59p NE=2.00 BR=4.00 NR=1.00
+ VAR=28.0 IKR=0.225 RE=0.665 RB=2.66 RC=0.266
+ XTB=1.5 CJE=11.3p VJE=1.10 MJE=0.500 CJC=4.50p VJC=0.300
+ MJC=0.300 TF=549p TR=119n EG=1.12 )
*****************************************************************************************************************************************