PNP, 50V, 0.1A, DFN1006-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Category |
R1=R2 |
Polarity |
PNP |
R1 Typ (kΩ) |
47 |
R2 Typ (kΩ) |
47 |
VCEO (V) |
50 |
IC Max (mA) |
100 |
PD (mW) |
250 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2776 | 2025-12-09 | 2026-03-09 | Qualification of Internal Wafer Fabrication Sourcs, OFAB and JKFAB, as Additional Wafer Sources with Standardization of Bill of Materials for Select Discrete Products |
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |