SURFACE MOUNT LOW CURRENT ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 500 |
Nom VZ (V) | 1.8 |
@ IZT (mA) | 0.05 mA |
Tol V (Typ) (%) | 5 % |
IR (µA) | 7.5 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2640 | 2023-09-12 | 2024-03-13 | Device End of Life (EOL) - Automotive |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |