Diodes Incorporated
SOT563

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT563.png
Back to Pre-Bias Transistors

DEMD48

Complementary, 50V, 0.1A, SOT563

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Category R1=R2, R3≠R4
Compliance(Only Automotive supports PPAP) Standard
Polarity NPN + PNP
VCEO (V) 50
IC Max (mA) 100
PD (mW) 300
R1 Typ (kΩ) 2.2, 47
R2 Typ (kΩ) 47

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2517 2021-05-24 2020-11-24 Device End of Life (EOL)