Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Data Line Protection

DESD2FLEX2SOQ

FLEXRAY BUS ESD PROTECTION DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DESD2FLEX2SOQ is a next generation ESD and surge protection device packaged in a small footprint surface mount package. It is qualified to AEC Q101, supported by a PPAP and is designed to protect two data lines of the Flex Ray Bus Network in an automotive.

Feature(s)

  • Excellent Clamping Capability
  • Superior ESD protection exceeding +-30kV per IEC61000-4-2 standard
  • Peak Power 230W 
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Controller Area Networks (CAN)
  • Local Interconnect Networks (LIN)
  • Flexray Automotive Networks

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 5
AEC Qualified Yes
Configuration Dual (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 25 pF
Reverse Standoff Voltage VRWM(V) 24 V
Breakdown VoltageVBR Min(V) 25.4 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.001 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 41 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf