1200V FIELD STOP IGBT
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
VCES (V) | 1200 V |
---|---|
IC @ +25°C (A) | 50 A |
IC @ +100°C (A) | 25 A |
VCE(sat) max @ +25°C (V) | 2.4 V |
VCE(sat) typ @ +25°C (V) | 2 V |
EON typ @ +25°C (mJ) | 1.44 mJ |
EOFF typ @ +25°C (mJ) | 0.55 mJ |
Power Dissipation @ TC = +25°C (W) | 348 W |
Short Circuit (µs) | 10 µs |
Anti Parallel Diode | Yes |