COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 30, 30 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 8.1, 7 |
PD @TA = +25°C (W) | 2.5 |
RDS(ON)Max@ VGS(10V)(mΩ) | 32, 39 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 46, 53 mΩ |
|VGS(TH)| Max (V) | 2.1, 2.2 V |
QG Typ @ |VGS| = 4.5V (nC) | , 10.1 nC |
QG Typ @ |VGS| = 10V (nC) | 9.2, 21.1 nC |
CISS Typ (pF) | 404.5, 1002 pF |
CISS Condition @|VDS| (V) | 15, 15 V |