COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance and yet maintain superior switching performance, making it ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40, 40 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 7.2, 5.2 |
PD @TA = +25°C (W) | 1.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 28, 50 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 49, 79 mΩ |
|VGS(TH)| Max (V) | 3, 3 V |
QG Typ @ |VGS| = 4.5V (nC) | 6.5, 7 nC |
QG Typ @ |VGS| = 10V (nC) | 12.9, 14 nC |
CISS Typ (pF) | 604, 674 pF |
CISS Condition @|VDS| (V) | 20, 20 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2403 | 2019-03-25 | 2019-06-19 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, Additional Wafer Source, or Additional Assembly and Test site for Select Products. |