COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to ensure that RDS(ON) of n-channel and p-channel FETs are matched to minimize losses in both arms of the bridge. The DMC4040SSDQ is optimized for use in 3 phases brushless DC motor circuits (BLDC) and CCFL backlighting.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40, 40 V |
|VGS| (±V) | 20, 20 ±V |
|IDS| @TA = +25°C (A) | 7.5, 7.3 |
PD @TA = +25°C (W) | 1.8 |
RDS(ON)Max@ VGS(10V)(mΩ) | 25, 25 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 40, 45 mΩ |
|VGS(TH)| Max (V) | 1.8, 1.8 V |
QG Typ @ |VGS| = 4.5V (nC) | 16, 14 nC |
QG Typ @ |VGS| = 10V (nC) | 37.6, 33.7 nC |
CISS Typ (pF) | 1790, 1643 pF |
CISS Condition @|VDS| (V) | 20, 20 V |