NRND = Not Recommended for New Design
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 60V N+P channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to Handheld application
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | 25, 25 |
CISS Typ (pF) | 30, 25 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 0.5, 0.36 |
PD @TA = +25°C (W) | 0.45 |
Polarity | N+P |
QG Typ @ |VGS| = 4.5V (nC) | 0.3, 0.28 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 1700, 4000 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 3000, 6000 |
|VDS| (V) | 60, 60 |
|VGS| (±V) | 20, 20 |
|VGS(TH)| Max (V) | 2.5, 3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |