NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 30V N +P channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to Handheld application.
Compliance (Only Automotive supports PPAP) | DMG6602SVTQ |
---|---|
CISS Condition @|VDS| (V) | 15 |
CISS Typ (pF) | 290, 350 |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 3.4, 2.8 |
PD @TA = +25°C (W) | 1.112 |
Polarity | N+P |
QG Typ @ |VGS| = 10V (nC) | 13, 9 |
QG Typ @ |VGS| = 4.5V (nC) | 6 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | 60, 95 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 100, 140 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 2.3 |