NRND = Not Recommended for New Design
N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Typ (pF) | 64.3 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.94 |
PD @TA = +25°C (W) | 0.71 |
Polarity | N |
QG Typ @ |VGS| = 4.5V (nC) | 1.6 |
QG Typ @ VGS = 5V(nC) | N/A |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 560 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 460 |
|VDS| (V) | 30 |
|VGS| (±V) | 8 |
|VGS(TH)| Max (V) | 0.95 |