60V N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 60V P channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to Handheld application.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 60 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.4 |
PD @TA = +25°C (W) | 0.84 |
RDS(ON)Max@ VGS(10V)(mΩ) | 3000 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 4000 (@5V) mΩ |
|VGS(TH)| Max (V) | 2 V |
CISS Typ (pF) | 25 @ 25V pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2498 | 2021-04-07 | 2021-04-07 | Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products |
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |