20V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 10 ±V |
|IDS| @TA = +25°C (A) | 17.5 |
PD @TA = +25°C (W) | 2.3 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 5.5 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 7.5 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 12 mΩ |
|VGS(TH)| Min (V) | 0.4 V |
|VGS(TH)| Max (V) | 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 64 nC |
QG Typ @ |VGS| = 10V (nC) | 140 nC |
CISS Typ (pF) | 5404 pF |
CISS Condition @|VDS| (V) | 10 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2522 | 2021-08-24 | 2021-11-24 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly/Test Site Using PdCu or Cu Bond Wire with Standardization of Assembly Bill of Materials for Select Automotive Products |