NRND = Not Recommended for New Design
Dual P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
CISS Condition @|VDS| (V) | -10 |
CISS Typ (pF) | 642 |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 3.8 |
PD @TA = +25°C (W) | 1.4 |
Polarity | P |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | 8.8 |
AEC Qualified | No |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 137 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 75 |
|VDS| (V) | 20 |
|VGS| (±V) | 8 |
|VGS(TH)| Max (V) | -1.4 |
|VGS(TH)| Min (V) | -0.35 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |