Diodes Incorporated
PowerDi5060 8 Type C

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

PowerDi5060-8-Type-C.png
Back to MOSFET Master Table

DMPH4023SPDQ

40V +175°C Dual P-Channel Enhancement Mode MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP, and is ideal for use in: backlighting, power-management functions, and DC-DC converters.

Feature(s)

  • Rated to +175°C—Ideal for High Ambient Temperature Environments
  • 100% Unclamped Inductive Switch (UIS) Test in Production
  • High Conversion Efficiency
  • Low RDS(ON) – Minimizes On-State Losses
  • Low Input Capacitance
  • Fast Switching Speed
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DMPH4023SPDQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Backlighting
  • Power-management functions
  • DC-DC converters

Product Specifications

Product Parameters

Technical Documents

Recommended Soldering Techniques

TN1.pdf