Diodes Incorporated
Back to MOSFET Master Table

DMTH4011LPSWQ

40V +175°C N-Channel Enhancement Mode MOSFET

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP and is ideal for use in: switching, motor control electronics, and DC-DC converters.

Feature(s)

  • Rated to +175°C – Ideal for High Ambient Temperature Environments
  • 100% Unclamped Inductive Switching – Ensures More Reliable and Robust End Application
  • Thermally Efficient Package – Cooler Running Applications
  • High Conversion Efficiency
  • Low RDS(ON) – Minimizes On-State Losses
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DMTH4011LPSWQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Switching
  • Motor control electronics
  • DC-DC converters

Product Specifications

Product Parameters

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf