Diodes Incorporated
Back to Photocoupler Products

DPC357S-C-TR

Photocoupler Series

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Current Transfer Ratio (CTR: min 50% at IF = 5mA, VCE = 5V)
  • High Input-Output Isolation Voltage (Viso = 3750Vrms)
  • Safety Approval Certification
    • UL1577 (No. E536221)
    • VDE EN IEC 60747-5-5 (No. 40058163)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
AEC Qualified No
IF (mA) 5
CTR (%) 200-400
Viso (Vrms) 3750
VCE (Max) (V) 0.2
BVCEO (min) (V) 80
Topr (min) (?C) 110
Topr (max) (°C) -55

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf