multi-chip
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
MaximumIO/IC (mA) | 600 |
MaximumVCEO/VCC (V) | 50 |
AEC Qualified | No |
R1 / R2 (KΩ) | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2347 | 2018-05-22 | 2018-11-22 | Device End of Life (EOL) |