SINGLE LINE CAN/LIN BUS PROTECTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 30 pF |
Reverse Standoff Voltage VRWM(V) | 32 V |
Breakdown VoltageVBR Min(V) | 35.6 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 10 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 66 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |