Discrete-Load Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Configuration | PNP Bipolar Transistor/NPN Pre-Biased Transistor - Pwr Mgmt |
Loading | N/A |
OCP/SCP | No |
OTP | No |
Output Discharge | No |
AEC Qualified | No |
Quiescent Current (µA) | N/A |
RDS(ON) (mΩ) (typ) VBIAS=5V | N/A |
Rise Time (1.05V) VBIAS=5V | N/A |
VBIAS Voltage (V) | N/A |
VIN MAX (V) | N/A |
VIN MIN (V) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2517 | 2021-05-24 | 2020-11-24 | Device End of Life (EOL) |