Automotive-compliant FHQ series crystals in 2.5x2.0mm ceramic package, AEC-Q200 qualified
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 4-pad FH Series seam seal devices incorporate a sub-miniature AT-cut crystal resonator housed in a standard 2.5 x 2.0mm ceramic package. These compact crystal are ideal for surface mounting in densely populated PCB applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Product Series | FHQ |
Family | Crystal |
Legacy PN | None |
Freq Range (MHz) | 12 to 66 |
Package Type | Ceramic Seam |
Package Size (mm) | 2.5 x 2.0 x 0.6 |
Pads | 4 |
Not Recommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents