NPN, 100V, 0.5A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Darlington Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 100 |
IC (A) | 0.5 |
ICM (A) | 2 |
PD (W) | 0.5 |
hFE (Min) | 15000 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 5000 |
hFE (@ IC2) (A) | 0.5 |
VCE(sat) Max (mV) | 900 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/0.1 |
VCE(sat) (Max.2) (mV) | 1000 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.5/5 |