NPN, 20V, 2.5A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 20 |
IC (A) | 2.5 |
ICM (A) | 6 |
PD (W) | 0.625 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.2 |
hFE(Min 2) | 200 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 15 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 200 |
VCE(sat) (@ IC/IB2) (A/mA) | 2.5/50 |
fT (MHz) | 140 |
RCE(sat) (mΩ) | 50 |