NPN, 150V, 5A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 150 |
IC (A) | 5 |
ICM (A) | 10 |
PD (W) | 3 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 15 |
hFE (@ IC2) (A) | 5 |
VCE(sat) Max (mV) | 65 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 110 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/100 |
fT (MHz) | 90 |
Spice Model | FZT855.spice.txt |