Diodes Incorporated — Analog and discrete power solutions
Back to Schottky (.5A and Above)

G30C120CTW

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 30 A
Peak RepetitiveReverse VoltageVRRM (V) 120 V
Peak ForwardSurge CurrentIFSM(A) 200 A
Forward VoltageDrop VF(V) 0.97 V
Maximum ReverseCurrent IR (µA) 35 µA
@ VR (V) 120 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf