Complementary, 40V, 0.2A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request* |
---|---|
Category | Small Signal Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
fT (MHz) | 250 |
fT (MHz) | 250 |
hFE (min) | 170 |
hFE(@ IC) | 0.001 |
hFE (@ IC) (A) | 0.01 |
hFE(@ IC2) | 0.1 |
hFE (@ IC2) (A) | 0.1 |
hFE(Min 2) | 30, 32 |
hFE (Min) | 160, 120 |
IC (A) | 0.2 |
IC (A) | 0.2 |
ICM (A) | N/A |
ICM (A) | - |
PD (W) | 0.3 |
PD (W) | 0.3 |
Polarity | NPN + PNP |
Product Type | NPN + PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | 1800, 2500 |
VCE (SAT) (@ IC/IB) (A/m A) | 0.01/1 |
VCE (SAT) (@ IC/IB2) (A/mA) | 0.2/20 |
VCE (SAT) (@ IC/IB2) (A/m A) (A/m A) | 0.05/5 |
VCE (SAT)(Max.2) | 360, 500 |
VCE (SAT)Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.05/5 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.2/20 |
VCE(sat) (Max.2) (mV) | 360, 500 |
VCE(sat) Max (mV) | 160, 150 |
VCEO, VCES (V) | 40 |
VCEO, VCES (V) | 40 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |