Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Voltage References

LM4040

PRECISION MICROPOWER SHUNT VOLTAGE REFERENCE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LM4040 is a family of bandgap circuits designed to achieve precision micro-power voltage references of 2.5V, 3.0V and 5.0V. The devices are available in 0.2% B-grade, 0.5% Cgrade and 1% D-grade initial tolerances. They are available in small outline SOT23 and SC75 surface mount package which are ideal for applications where space saving is important. Excellent performance is maintained over the 60µA to 15mA operating current range with a typical temperature coefficient of only 20ppm/°C. The device has been designed to be highly tolerant of capacitive loads so maintaining excellent stability. This device offers a pin for pin compatible alternative to the LM4040 voltage reference. The LM4040 is also available with AEC-Q100 approval; see LM4040Q datasheet

Feature(s)

  • Small packages: SOT23 and SC70-5
  • No Output capacitor required
  • Output voltage tolerance
  • LM4040B ......................................... ±0.2% at 25°C
  • LM4040C ........................................ ±0.5% at 25°C
  • LM4040D ........................................... ±1% at 25°C
  • Low output noise
  • (10 Hz to 10kHz) ............................................ 45μVRMS
  • Wide operating current range ................ 60μA to 15mA
  • Extended temperature range ............. -40°C to +125°C
  • Low temperature coefficient………..100ppm/°C(max)

Application(s)

  • Battery powered equipment
  • Precision power supplies
  • Portable instrumentation
  • Portable communications devices
  • Notebook and palmtop computers
  • Data acquisition systems

Product Specifications

Product Parameters

Type Shunt reference
Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
ReferenceVoltage (V) 2.5, 3.0, 3,3, 4.096, 5.0 V
Tolerance (%) 1, 0.5, 0.2 %
Sink Current (mA) 15 mA
Minimum Cathode Current for Regulation Typ (µA) 45, 47, 50, 54 µA
Typical Temperature Coefficient (ppm/°C) 15 ppm/°C
Maximum Slope Resistance (Ω) 0.9, 1.0, 1.1 Ω
Noise Voltage (µV/Hz) 35, 64, 80 µV/Hz
Operating Ambient Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

ICP Reports

Recommended Soldering Techniques

TN1.pdf