2.0A GLASS PASSIVATED RECTIFIERS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 2 |
---|---|
@ VR (V) | 800 |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 1.1 |
MaximumAverageRectifiedCurrent IO (A) | 2 |
Maximum ReverseCurrent IR (µA) | 5 |
Peak ForwardSurge CurrentIFSM(A) | 65 |
Peak RepetitiveReverse VoltageVRRM (V) | 800 |
Product Type | Standard Recovery Rectifier |
AEC Qualified | No |