Diodes Incorporated — Analog and discrete power solutions
Back to Zener Diodes

MM5Z16VCF(LS)

Zener

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Power Rating(mW) 200
Nom VZ (V) 16
@ IZT (mA) 5 mA
IR (µA) 0.045 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC