NPN, 30V, 0.3A, SOT323
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Darlington Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 30 |
IC (A) | 0.3 |
PD (W) | 0.2 |
hFE (Min) | 5000 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 10000 |
hFE (@ IC2) (A) | 0.1 |
VCE(sat) Max (mV) | 1500 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/0.1 |
fT (MHz) | 125 |