3A LOW NOISE STEP-DOWN DC-DC CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 95 |
Frequency Typ (Hz) | 1500 |
Frequency Typ (kHz) | 1500 |
HS RDS(ON) (mΩ) | 140 |
HS RDS(ON) (mΩ) | 140 |
LS RDS(ON) (mΩ) | 90 |
LS RDS(ON) (mΩ) | 90 |
MaximumInput Voltage (V) | 5.5 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | VIN |
MinimumInput Voltage (V) | 2.5 |
Minimum Input Voltage (V) | 2.5 |
Minimum Output Voltage (V) | 0.6 |
Output Current (mA) | 3 |
Output Current (A) | 3 |
Output Voltage (V) | ADJ(0.6 to VIN) |
Quiescent Current Typ (mA) | 0.042 |
Quiescent Current Typ (µA) | 42 |
Shutdown Current Typ (µA) | 1 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |