Diodes Incorporated — Analog and discrete power solutions
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8EP-package-image.png
Back to Boost Converter

PAM2423

5.5A PWM STEP-UP DC-DC CONVERTER

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM242x devices are high-performance, fixed frequency, current-mode PWM step-up DC-DC converters that incorporate internal power MOSFETs. The PAM242x includes an integrated power MOSFET that supports peak currents of up to 3A/4.5A/5.5A.

The PAM242x utilizes simple external loop compensation allowing optimization between component size, cost and AC performance across a wide range of applications. Additional functions include an externally programmable soft-start function for easy inrush current control, internal over-voltage protection (OVP), cycle-by-cycle current limit protection, undervoltage lockout and thermal shutdown.

The PAM242x is available in the small SO-8EP package.

Feature(s)

  • Greater than 90% Efficiency
  • Adjustable Output Voltage Up to 24V
  • Internal 24V Power MOSFET
  • Peak Current 3A,4.5A,5.5A
  • 520kHz Frequency
  • Built-In Overvoltage Protection (OVP)
  • Open Protection
  • Programmable Soft-Start Function
  • Thermal Shutdowns
  • UnderVoltage Lockout
  • Overcurrent Protection
  • SO-8EP Package

Application(s)

  • TFT LCD Monitors
  • Battery-Powered Equipment
  • Set-Top Boxes
  • DSL and Cable Modems and Routers

Product Specifications

Product Parameters

MinimumInput Voltage (V) 2.7 V
MaximumInput Voltage (V) 5.5 V
Minimum Output Voltage (V) 2.7 V
Maximum Output Voltage (V) 28 V
HS RDS(ON) (mΩ) 100 mΩ
LS RDS(ON) (mΩ) 70 mΩ
Quiescent Current Typ (mA) 0.25 mA
Shutdown Current Typ (µA) 0.1 µA
Type Boost
Output Current (mA) 5.5 A
Frequency Typ (Hz) 520, 520K Hz
Efficiency (%) 90 %

Related Content

Packages

Applications

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site