Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM2808 is a 5W high power HBLED driver with 1.5A constant current. It features high efficiency and low quiescent current, making it ideal for battery powered applications. The PAM2808 features over current protection and over temperature shutdown. The PAM2808 is stable with a ceramic output capacitor of 4.7μF or higher. PAM2808 is available in SOP-8(EP) package.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 2.5 V |
Maximum Supply Voltage (V) | 6 V |
Maximum VOUT (V) | 6 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 100 mV |
Output Current (mA) | 1500 mA |
Channel Max. Output Current (mA) | 1500 mA |
Accuracy (%) | 5 % |
Dimming | No |
Temperature Range (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |