NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ1117C is a low dropout three-terminal regulator. The AZ1117C has been optimized for low voltage where transient response and minimum input voltage are critical. It provides current limit and thermal shutdown. Its circuit includes a trimmed bandgap reference to assure output voltage accuracy to be within ±1%. On-chip thermal shutdown provides protection against a combination of high current and ambient temperature that would create excessive junction temperature. The AZ1117C is available in 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5.0V fixed output voltage vesions and ADJ output voltage version. The fixed versions integrate the adjust resistors. It is also available in an adjustable version which can set the output voltage with two external resistors. The AZ1117C is available in the industry-standard TO-252-2 (3), TO-252-2 (4), SOT-89 and SOT-223 power packages.
· Current Limit: 1.35A (Typ.) · Output Noise from 10Hz to 10KHz: 0.003% of VOUT · PSRR at IOUT=300mA and f=120Hz: 70dB · Output Voltage Accuracy: ±1% (Except 1.2V version) · On-chip Thermal Shutdown · Maximum Quiescent Current: IQMAX=6mA · Compatible with Low ESR Ceramic Capacitor · Operation Junction Temperature: -20 to 125°C
Compliance (Only Automotive supports PPAP) | No |
---|---|
Channels | 1 |
Dropout Voltage Max (V) | 0.18 |
Enable Active | H |
IOUT | 0.3 |
IQ (mA) | 65 |
OperatingInputVoltage Max (V) | 5.5 |
OperatingInputVoltage Min (V) | 2.5 |
Operating Temperature (ºC) | -40 to 85 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (mA) | 0.3 |
Output Voltage (V) | 4.75, 4.0, 3.8, 3.3, 3.0, 2.9, 2.85, 2.8, 2.5, 1.8, 1.5 |
PSRR | 65 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 65 |
VDROPOUT (Max) | 0.18 |
VIN (Max) | 5.5 |
VIN (Min) | 2.5 |
VOUT | 4.75, 4.0, 3.8, 3.3, 3.0, 2.9, 2.85, 2.8, 2.5, 1.8, 1.5 |