Diodes Incorporated — Analog and discrete power solutions
X1QFN XEB24

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X1QFN-XEB24.jpg
Back to PCI Express Signal Switches

PI2DBS32212

1.8V, 32 Gbps 1-Lane (2 channel) 2:1 Mux/De-Mux Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI2DBS32212 is a generic analog high speed passive mux/demux. The configuration is 4-to-2 differential-channel, and data rate is up to 32 Gbps. Based on an unique design technique, Diodes has been able to optimize dynamic electrical characteristics of the device, including low insertion loss, crosstalk and return loss. The device allows high-speed switching with minimum attenuation to the signal and suitable for multiple signal types including PCIe 5.0, USB 3.0/3.1, USB 3.2 Gen 1x1/Gen 2x1, USB4 Gen 2x1/Gen 3x1, 10GE, Thunderbolt 3, SAS3.0 and CXL1.0 signals.

Feature(s)

  • 2 Differential-Channel, 2:1 Mux/DeMux
  • Up to 32 Gbps for Applications including PCIe® 5.0, USB 3.0/3.1, USB 3.2 Gen 1x1/Gen 2x1, USB4 Gen 2x1/Gen 3x1, 10GE, Thunderbolt 3, SAS3.0 and CXL1.0
  • Bi-directional Operation
  • Low Bit-to-Bit Skew, 3 ps typ
  • Low Channel-to-Channel Skew, 10 ps typ
  • Low Insertion Loss: -0.9 dB@5 GHz, -1 dB@8 GHz, -2.7 dB@16 GHz
  • Return Loss: -21.4 dB@5 GHz, -21 dB@8 GHz, -10.8 dB@16 GHz
  • Low Power Consumption - 200 μA typ
  • Supply Voltage: 1.8 V
  • Industrial Temperature Range: -40 °C to 105 °C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green): 24-contact, X1QFN (XEB), 2.5x2.5mm

Application(s)

Routing high-speed differential signals including PCIe 5.0, USB 3.0/3.1, USB 3.2 Gen 1x1/Gen 2x1, USB4 Gen 2x1/Gen 3x1, 10GE, Thunderbolt 3, SAS3.0 and CXL1.0 signals.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Configuration Mux, 2:1: 2-Differential Channel
Differential Channels 2
Lanes 1
Type SPDT
Voltage 1.8

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents