Diodes Incorporated

The PI2EQX502T is a low power, high performance 5.0 Gbps signal ReDriver designed specifically for the USB 3.2 Gen 1 protocol. The device provides programmable equalization and De-Emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI2EQX502T supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A lowlevel input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. The channels’ input signal level (on xI+/-) determines whether the output is active. If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage.

The PI2EQX502T also includes an automatic receiver detect function. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Features

  • USB 3.2 Gen 1 compatible
  • Full Compliancy to USB 3.2 Gen 1 Super Speed Standard
  • Two 5.0Gbps differential signal pairs
  • Adjustable Receiver Equalization
  • 100Ω Differential CML I/O’s
  • Pin Configured Output Emphasis Control
  • Programmable Output Swing
  • Input signal level detect and squelch for each channel
  • Automatic Receiver Detect
  • Low Power : 135mW ± 10%
  • Auto "Slumber" mode for adaptive power management
  • Single Supply Voltage: 1.2V
  • Packaging: 16-Pin TQFN

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Channels 2
Data Rate (Gbps) 5
Lanes/Ports 1
Output Swing Max (mV) 1100
Programming Interface(s) Pinstrap

Technical Documents

Evaluation Boards and User Guides

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents